Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses355-7448: 31.8mm ID Fumes Disposal Filter Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses355-7448: 31.8mm ID Fumes Disposal Filter Hose
355-7448: 31.8mm ID Fumes Disposal Filter Hose

Cat® Fumes Disposal Filter Hose directs crankcase gases to the filtration outlet, helps control pressure, and reduces pollutant release

Brand: Cat

fallback-image
355-7448: 31.8mm ID Fumes Disposal Filter Hose

Cat® Fumes Disposal Filter Hose directs crankcase gases to the filtration outlet, helps control pressure, and reduces pollutant release

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 355-7448

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Other Hose
Inside Diameter (mm): 32.0
Working Pressure (kPa): 110.32
Working Pressure (psi): 16.0
Operating Temperature: UP TO 100°C
Application: FUEL AND OIL HOSE
View More
Compatible Models for part number 355-7448

INDUSTRIAL ENGINE

C18 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced