Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges356-0889: Serrated Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges356-0889: Serrated Cutting Edge
356-0889: Serrated Cutting Edge

Serrated Cutting Edge 60mm

Brand: Cat

Product Images
356-0889: Serrated Cutting Edge
356-0889: Serrated Cutting Edge
356-0889: Serrated Cutting Edge
356-0889: Serrated Cutting Edge
356-0889: Serrated Cutting Edge

Serrated Cutting Edge 60mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 356-0889

Units of Measure

USMetric
Serrated Gap (in): 2.008
Material: Boron Steel
Wear or Durability: Standard
End Hole Spacing (mm): 76.2
Overall Length (in): 47.906
Thickness (in): 2.362
Hole Quantity: 9
Hole Size: 1-in Plow Bolt (28 Mm Square)
Edge Shape: Flat
Thickness (mm): 60.0
Width (mm): 406.0
Serrated Tooth (in): 3.268
Hole Spacing (in): 6.0
Edge Type: Serrated
Hole Spacing (mm): 152.4
Serrated Tooth (mm): 83.0
End Hole Spacing (in): 3.0
Serrated Gap (mm): 51.0
Overall Length (mm): 1,216.8
Width (in): 15.984
View More
Compatible Models for part number 356-0889

MOTOR GRADER

24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced