Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks357-0232: 320mm Rubber Track for 259
HomeUndercarriageRubber Tracks357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259

Cat® Rubber Track 320mm Wide, 53mm Track Pitch, 86 Sections

Brand: Cat

Product Images
357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259
357-0232: 320mm Rubber Track for 259

Cat® Rubber Track 320mm Wide, 53mm Track Pitch, 86 Sections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-0232

Units of Measure

USMetric
Track Features: Heavy Duty Block
Lugs (total): 53.0
Material Description: Reinforced Rubber
Pitch (in): 3.38
Pitch (mm): 86.0
Type: Heavy Duty
Width (in): 12.6
Width (mm): 320.0
Track Pitch (mm): 53.0
Lugs (per row): 53.0
Material: Rubber & Fiber Rubber
Track Pitch (in): 2.087
Number of Sections: 86
Belt Width (in): 12.598
Belt Width (mm): 320.0
View More
Compatible Models for part number 357-0232

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced