Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters357-2696: SIDECUTTER-R
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters357-2696: SIDECUTTER-R
357-2696: SIDECUTTER-R

Sidecutter

Brand: Cat

Product Images
357-2696: SIDECUTTER-R
357-2696: SIDECUTTER-R

Sidecutter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-2696

Units of Measure

USMetric
Width (mm): 370.84
Height (mm): 83.82
Position: Rh
Length (in): 21.413
Attachment Method: Bolt-on
Material: Low Alloy Steel
Machine: Excavator
Length (mm): 543.9
Height (in): 3.3
View More
Compatible Models for part number 357-2696

EXCAVATOR

336D2 320D L 330F 336F L XE 322B L 336E LH 329E L 325B L 329D L 325D L 320C 320D 330D 320D RR 336D 324D 336E 320D2 L 322C 324E 336F 320D GC 323D L 323D2 L 320D2 336D2 L 320D LRR 329D 329E 326D L 330B L 324D L 330C L 321D LCR 324E L 326F L 330D L 336F L 336E L 336D L 336F XE 325C 325D 336E H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced