Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates357-3286: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesBucket Rear Wear Plates
357-3286: PLATE-WEAR
357-3286: PLATE-WEAR

Brand: Cat

Product Images
357-3286: PLATE-WEAR
357-3286: PLATE-WEAR
357-3286: PLATE-WEAR
357-3286: PLATE-WEAR
357-3286: PLATE-WEAR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 357-3286
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 357-3286

Units of Measure

USMetric
Width (mm): 250
Shape: Trapezoidal
Length (in): 65.551
Material: Boron Steel,Structural Steel,Abrasion Resistant Steel
Thickness (in): 0.63
Thickness (mm): 16
Length (mm): 1,665
Width (in): 9.843
View More
Compatible Models for part number 357-3286

BUCKET

BUCKET

EXCAVATOR

390D 390D L 390F 390F L 395 374 374F 374F L 374D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert