Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies358-3585: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies358-3585: Base Edge Assembly
358-3585: Base Edge Assembly

J-Series Base Edge Assembly

Brand: Cat

Product Images
358-3585: Base Edge Assembly
358-3585: Base Edge Assembly
358-3585: Base Edge Assembly
358-3585: Base Edge Assembly
358-3585: Base Edge Assembly
Contact your dealer for replacement options.

J-Series Base Edge Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-3585

Units of Measure

USMetric
Width Between Sidebars (mm): 1,231.0
Overall Width (in): 52.559
End Depth (in): 11.811
Bevel Angle: 22.5
Overall Adapter Spacing (mm): 1,231.2
Adapter Size: J350
Material: Alloy Steel
Thickness Class: 40
Overall Width (mm): 1,335.0
Overall Depth (in): 11.811
Size: J350
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 300.0
Overall Adapter Spacing (in): 48.472
Series: J Series
Adapter Series: J Series
End Depth (mm): 300.0
Width Between Sidebars (in): 48.465
Edge Assembly Type: Standard
View More
Compatible Models for part number 358-3585

EXCAVATOR

323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced