Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineIgnition/Electrical SystemIgnitions358-4889: 15.24mm Outer Diameter Orifice Filter
HomeEngineIgnition/Electrical SystemIgnitions358-4889: 15.24mm Outer Diameter Orifice Filter
358-4889: 15.24mm Outer Diameter Orifice Filter

Cat® Ether Start Orifice Filter for cold starts, ensuring smooth ignition and preventing engine damage

Brand: Cat

Product Images
358-4889: 15.24mm Outer Diameter Orifice Filter
358-4889: 15.24mm Outer Diameter Orifice Filter
358-4889: 15.24mm Outer Diameter Orifice Filter
358-4889: 15.24mm Outer Diameter Orifice Filter
358-4889: 15.24mm Outer Diameter Orifice Filter

Cat® Ether Start Orifice Filter for cold starts, ensuring smooth ignition and preventing engine damage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-4889

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 7.62
Length (in): 3.75
Material: Alloy Copper
Height (in): 0.3
Length (mm): 95.25
View More
Compatible Models for part number 358-4889

PUMPER

SPF743

TRUCK ENGINE

C15

POWER MODULE

TR43-C18L

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62H IT38H IT28G IT38G II

WHEEL TRACTOR-SCRAPER

627K LRC 623K LRC 631K 623K 621K 627K 613G 637K 657 651

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 777E 789D 772 777 773 789

MATERIAL HANDLER

M325D MH MH3037 MH3295 M325D L MH

OEM SOLUTIONS

3412C

MOTOR GRADER

16 14 18 120M 120K 120 GC 120M 2 163H 140M 140K 140H 140G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 14H 12M 24M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16M3 14M-3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6030 6015B 6020B

TRACK-TYPE TRACTOR

D6R III D5R LGP D6R II D7R SERIES D5R2 D6N XL D6R D6T D6N D6K D7E D9 D2 D1 D3 D8 D6N LGP D10N D10R D10T D11R D11T D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D5R XL D7R D8T D8R D10T2 D8N D6R STD D6K XL D9T D6T XL PAT D6T XW PAT D7R II D6R LGP D7E LGP

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT PAVER

BG-260D BG-2455D AP-1000D AP-1055D

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 552 2 511 541 2 522 521 521B 532 522B 541 551 552

PIPELAYER

572R II 587T PL83 PL87 PL72 583T

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 336D 324D 336E 324E 336F 336D2 L 335F 323F 336F XE 374F L 349E L 330D2 322C 385C FS 324E LN 352F XE VG 330D FM 345C 345D 548 349F L 385C L 320D2 FM 325D L 352F-VG 558 365C L MH 326F L 336D L 374D L 336F L XE 323E LN 330C FM 326F 538 349D 324D L 336E L 325C 349E 325D 336E H 349F 320E RR 325F 352F 340F 324D FM LL 329D LN 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 374F 345C L 323D L 330D2 L 326D2 L 385C 345D L 336F LNXE 320D 365C L 336F LN 329E LN 323E SA 330F 330D 390F L M325D L MH 365C 336E LN 336E LH 349F LXE 325D FM LL 336D2 LXE 390D 390F 320D L 336E LNH 390D L 336D LN 325C FM 340F L UHD 349E L VG 320E L 325D FM 326D2 349D2 323D2 L 330C L 336D2 320F L 568 FM 330F LN 330D L 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 325F LCR 330D LN 568 FM LL 329E L 345D L VG 340D L 329D 330F L 329E 329F L 336D2 XE 335F LCR 325D MH 385C L MH 329D2 L 322C FM 324D LN 329D2 330C MH 345C MH 326F LN

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 390F MHPU 352FMHPU 390F 330D2 349D L 385C L 336FMHPU 329E 336D L 349E L HVG 325D L 349E 325D 336F 336D 336E 345D 345C 336E HVG 330D 349D2 345C L

PETROLEUM PACKAGE

TH48-E80 CX35-C18I CX31-C15I TH31-C9I CX31-P600

SHOVEL

6040

GENERATOR SET

3508B C27 C32

WHEEL TRACTOR

633E II 651E 631K 631E 631G 621K OEM 651 623B 623G 623H 623E 623F 621B 657E 621E 621F 657G 621G 621H 627G 627H 627E 627F 637G 637E 637K

HEX BASED SPL SOLUTION

330D2 352F OEM

ENGINE

C15 C18 C13B 3516E C9.3 C27 INDUSTRIAL

TRACK LOADER

973D 973K 963D 953D

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7 2016 3512E

SOIL COMPACTOR

815 825H 825K 825C 815F II 815K 815B

EJECTOR TRUCK

730C 730C2 EJ 740 730

WHEEL DOZER

854K 844H 844K 844 834H 834K 854 824H 824C 824K 814F II 814K 814

LANDFILL COMPACTOR

816F II 816K 836H 836K 816 826C 826H 826K

COMPACT WHEEL LOADER

914 910 920

WHEEL LOADER

972H 972M 972L 988GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 988H 988K 966D 966F 966E 966H 966L 930H 930K 966M 930M 950GC 814K 924H 924G 924K 962G II 938H 938K 938M 926M 962 928H 986 950G II 928HZ 990 992 988K XE 966F II 962M Z 980K HLG 950M Z 924HZ 990K 990H 950 GC 972M XE 938G II 993K 966M XE 980C 980F 980H 980G 980L 980K 992K 980M 994K 982M

ENGINE - MACHINE

C27

ARTICULATED TRUCK

725C 730C2 725C2 730C 725 740 730 735 OEM 735

WHEELED EXCAVATOR

M330D W345C MH

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C18 C9.3 3516C C7 C9 C9.3B C11 C13 C15

TRUCK

773G LRC 775G 775F 772G OEM 789D 777C 777B 777D 777G 777F 775G OEM 770G OEM 785 770G 772G 785G 773G 773F 773G OEM 772 770 775G LRC

WHEEL SCRAPER

657G 657E 637K 637E 637G 637D 627G

QUARRY TRUCK

777E 773E 772G 770G

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced