Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home358-9475: VALVE AS
Home358-9475: VALVE AS
358-9475: VALVE AS

Brand: Cat

fallback-image
Discontinued
358-9475: VALVE AS
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 358-9475
Material: Alloy Zinc
View More
Compatible Models for part number 358-9475

ROTARY DRILL

MD6250

GENERATOR SET

3508B

WHEEL TRACTOR

637G 631G

PIPELAYER

PL83 PL87 583T 587T 587R PL72

TRUCK

795F XQ 793F AC 795F AC

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II 834G 844H 834H 854K 844K

LANDFILL COMPACTOR

816F II 836H 836G

WHEEL LOADER

993K 988G 988H 994H 990K 990H

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced