Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses359-8469: Reduced Outside Diameter Thermoplastic Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses
359-8469: Reduced Outside Diameter Thermoplastic Hose
359-8469: Reduced Outside Diameter Thermoplastic Hose

Cat® Reduced Outside Diameter Thermoplastic Hose

Brand: Cat

Product Images
359-8469: Reduced Outside Diameter Thermoplastic Hose
359-8469: Reduced Outside Diameter Thermoplastic Hose

Cat® Reduced Outside Diameter Thermoplastic Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This hose construction is made from thermoplastic or synthetic rubber inner tube resistant to hydraulic fluids with suitable fibers or wire reinforcement and a hydraulic fluid and
weather resistant thermoplastic or synthetic rubber cover.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This hose construction is made from thermoplastic or synthetic rubber inner tube resistant to hydraulic fluids with suitable fibers or wire reinforcement and a hydraulic fluid and
weather resistant thermoplastic or synthetic rubber cover.

Specifications
Specifications
Overall Length (mm): 820
Weight (kg): 0.219
Material: Other Hose,Carbon Steel
Overall Length (mm): 820
Weight (kg): 0.219
Material: Other Hose,Carbon Steel
View More
Compatible Models
Compatible Models
Wheeled Excavator
MH3040
Excavator
336E LN330340F326330 GC336F LN340F L UHD323336F L330GC336E L320 GC340F L LREMH3040336E336F
Material Handler
MH3040MH3032
Mobile Hyd Power Unit
336F336E336E HVG336FMHPU
View More
Wheeled Excavator
MH3040
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert