Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves360-0506: Relief Valve for Brake Accumulator Charging
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves360-0506: Relief Valve for Brake Accumulator Charging
360-0506: Relief Valve for Brake Accumulator Charging

Cat® Relief Valve for Brake Accumulator Charging

Brand: Cat

Product Images
360-0506: Relief Valve for Brake Accumulator Charging
360-0506: Relief Valve for Brake Accumulator Charging
360-0506: Relief Valve for Brake Accumulator Charging
360-0506: Relief Valve for Brake Accumulator Charging
360-0506: Relief Valve for Brake Accumulator Charging
Contact your dealer for replacement options.

Cat® Relief Valve for Brake Accumulator Charging

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-0506

Units of Measure

USMetric
Length (mm): 85.1
Hex Size (mm): 25.4
Length (in): 3.35
Thread Size (in): 7/8-14
Hex Size (in): 1.0
Material: Carbon Steel
View More
Compatible Models for part number 360-0506

QUARRY TRUCK

770G 772G

TRUCK

775G 773G 772G 770G 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 777G

OFF HIGHWAY TRUCK

777G 777E 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced