Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes360-1349: Fluid Carrying Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes360-1349: Fluid Carrying Tube Assembly
360-1349: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
360-1349: Fluid Carrying Tube Assembly
360-1349: Fluid Carrying Tube Assembly
360-1349: Fluid Carrying Tube Assembly
360-1349: Fluid Carrying Tube Assembly
360-1349: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-1349

Units of Measure

USMetric
Material: STEEL,Alloy Zinc,Alloy Mixed: Metal,Carbon Steel
Outer Diameter (mm): 16.0
Outer Diameter (in): 0.63
Approximate Overall Length (mm): 595.0
View More
Compatible Models for part number 360-1349

MULTI TERRAIN LOADER

257B3

COMPACT TRACK LOADER

259B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced