Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes360-1435: 28.45mm Inner Diameter Transfer Gear Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
360-1435: 28.45mm Inner Diameter Transfer Gear Tube
360-1435: 28.45mm Inner Diameter Transfer Gear Tube

Cat® Transfer Gear Tube delivers lubricating oil to the output transfer gear assembly, reducing friction and wear within the assembly

Brand: Cat

Product Images
360-1435: 28.45mm Inner Diameter Transfer Gear Tube
360-1435: 28.45mm Inner Diameter Transfer Gear Tube
360-1435: 28.45mm Inner Diameter Transfer Gear Tube
360-1435: 28.45mm Inner Diameter Transfer Gear Tube
360-1435: 28.45mm Inner Diameter Transfer Gear Tube

Cat® Transfer Gear Tube delivers lubricating oil to the output transfer gear assembly, reducing friction and wear within the assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 360-1435
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 360-1435

Units of Measure

USMetric
Material: STEEL,Alloy Copper,Alloy Mixed: Metal
Outer Diameter (mm): 32
Outer Diameter (in): 1.26
Approximate Overall Length (mm): 313
View More
Compatible Models for part number 360-1435

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert