Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance360-1978: BEARING KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance360-1978: BEARING KIT
360-1978: BEARING KIT

Crankshaft Bearing Kit

Brand: Cat

fallback-image
Discontinued
360-1978: BEARING KIT
Contact your dealer for replacement options.

Crankshaft Bearing Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 360-1978

Units of Measure

USMetric
Width (mm): 160.02
Height (mm): 55.88
Length (in): 8.6
Material: Corrosion Preventative Fluid
Height (in): 2.2
Length (mm): 218.44
View More
Compatible Models for part number 360-1978

GENERATOR

LC30XX

GENERATOR SET

C6.6 C7.1 GEN S C7.1

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

MOTOR GRADER

12M 120M 120M 2

TELEHANDLER

TH407C

WHEEL LOADER

928H 924H 924K 928HZ 938H 930H 930K 924HZ 950K 962K

TRACK-TYPE TRACTOR

D6N OEM D5R XL D5R LGP D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 555D 545D 525D

GEN SET ENGINE

POWER SYS

KNUCKLEBOOM LOADER

2384C 2484C 559C 579C

ENGINE - MACHINE

C6.6

INDUSTRIAL ENGINE

C6.6 C4.4 C7.1

WHEEL FELLER BUNCHER

2570C 2670C 573C 563C

EXCAVATOR

320E L 329F L 320D 320E 324E 320D GC 320E LRR 323D2 L 324E L 320D L 329E L 323D L 324E LN 330F L 329E 320E RR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced