Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Medium Wheel Loader360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
HomeAttachmentsBuckets - Medium Wheel Loader360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Product Images
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge
360-3309: 2.7 m3 (3.5 yd3), Pin On, Base Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 360-3309

Cat® Loader Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

View More
Specifications for part number 360-3309

Units of Measure

USMetric
Width: 2750 mm
Width: 108 in
Height: 54.4 in
Height: 1382 mm
Weight: 2352.3 lb
Weight: 1067 kg
Length: 1414 mm
Length: 55.7 in
Capacity: 2.7 m³
Capacity: 3.5 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
View More
Compatible Models for part number 360-3309

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced