Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Small Wheel Loader360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
HomeAttachmentsBuckets - Small Wheel Loader360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Product Images
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge
360-3315: 3.5 m3 (4.5 yd3), Pin On, Base Edge

Used for loading light, loosely-packed materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 360-3315

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

View More
Specifications for part number 360-3315

Units of Measure

USMetric
Width: 2727 mm
Width: 107.4 in
Height: 56 in
Height: 1423 mm
Weight: 2597 lb
Weight: 1178 kg
Length: 1493 mm
Length: 58.8 in
Capacity: 3.5 m³
Capacity: 4.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Interface Type: Pin On
View More
Compatible Models for part number 360-3315

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 938

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced