Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components362-9329: Carrier-Planet
HomeDrivetrainTransmissions & ComponentsOther Transmission Components362-9329: Carrier-Planet
362-9329: Carrier-Planet

Cat® Carrier-Planet

Brand: Cat

Product Images
362-9329: Carrier-Planet
362-9329: Carrier-Planet
362-9329: Carrier-Planet
362-9329: Carrier-Planet
362-9329: Carrier-Planet

Cat® Carrier-Planet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 362-9329

Units of Measure

USMetric
Material Description: Cast iron
Outside Diameter (mm): 367.5
Inside Diameter (mm): 64.0
Overall Length (mm): 405.0
Outside Diameter (in): 14.468
Inside Diameter (in): 2.519
Overall Length (in): 15.944
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 362-9329

PETROLEUM TRANSMISSION

TH55-E70

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced