Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components363-3731: Cylinder Head Valve Bridge
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components363-3731: Cylinder Head Valve Bridge
363-3731: Cylinder Head Valve Bridge

Cat® Cylinder Head Valve Bridge transmits motion from the rocker arm to multiple valves, ensuring synchronized valve operation in the engine head

Brand: Cat

Product Images
363-3731: Cylinder Head Valve Bridge
363-3731: Cylinder Head Valve Bridge
Contact your dealer for replacement options.

Cat® Cylinder Head Valve Bridge transmits motion from the rocker arm to multiple valves, ensuring synchronized valve operation in the engine head

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 363-3731

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 22.86
Length (in): 4.5
Material: Low Alloy Steel
Height (in): 0.9
Length (mm): 114.3
View More
Compatible Models for part number 363-3731

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced