Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesSki Plates364-4156: PLATE-WEAR
HomeGround Engaging ToolsWear PlatesSki Plates364-4156: PLATE-WEAR
364-4156: PLATE-WEAR

Brand: Cat

Product Images
364-4156: PLATE-WEAR
364-4156: PLATE-WEAR
364-4156: PLATE-WEAR
364-4156: PLATE-WEAR
364-4156: PLATE-WEAR

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 364-4156

Units of Measure

USMetric
Width (mm): 165.0
Inner Radius (mm): 452.0
Type: Radiused
Length (in): 35.894
Material: Abrasion Resistant Steel
Inner Radius (in): 17.795
Thickness (in): 0.394
Thickness (mm): 10.0
Width (in): 6.496
Length (mm): 911.7
View More
Compatible Models for part number 364-4156

WHEEL LOADER

972M 972L 972 972XE 972M XE 972H 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced