Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits365-1283: Hydraulic Cylinder Seal Kit - Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits365-1283: Hydraulic Cylinder Seal Kit - Standard Size
365-1283: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Product Images
365-1283: Hydraulic Cylinder Seal Kit - Standard Size
365-1283: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

161-7149: 69.46mm Inner Diameter Piston Seal
161-7149: 69.46mm Inner Diameter Piston SealQuantity: 1
8J-2574: 75.92mm Inner Diameter Backup Ring
8J-2574: 75.92mm Inner Diameter Backup RingQuantity: 1
5J-8016: 73.82mm OD Wiper Seal
5J-8016: 73.82mm OD Wiper SealQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
9X-7260: 60.32mm Inside Diameter Plastic Ring
9X-7260: 60.32mm Inside Diameter Plastic RingQuantity: 1
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 1
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer SealQuantity: 1
223-3502: Piston Guide
223-3502: Piston GuideQuantity: 1
364-0084: 60.28mm Inner Diameter Bucket Cylinder Rod Seal
364-0084: 60.28mm Inner Diameter Bucket Cylinder Rod SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 365-1283

We are still working on adding a specification for this part.

Compatible Models for part number 365-1283

BACKHOE LOADER

416E 432E 434E 422E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced