The Cat® Interchangeable Conventional Tread Idler Group is a crucial component designed for maintaining optimal track alignment and tension in Caterpillar tracked heavy machinery. This idler group features a conventional tread type, ensuring reliable guidance and support for the track chain. With a tread diameter of 300 mm and an idler rim width of 132.0 mm, this idler group is engineered to provide exceptional durability and performance under demanding conditions.
Key features of the Cat® Interchangeable Conventional Tread Idler Group include:
- Tread Diameter: 300 mm, ensuring stable and effective track chain support.
- Bearing Inner Diameter: 65 mm, facilitating smooth rotation and reducing friction.
- Center Flange Diameter: 332 mm, contributing to the idler's structural integrity.
- Center Flange Width: 57.0 mm, providing additional strength and support.
- Idler Rim Width: 132.0 mm, enhancing the overall durability of the idler.
- Interchangeable machine side, allowing for flexible installation options.
Benefits to customers:
- Maintains proper track alignment and tension, preventing premature wear of other undercarriage components.
- Ensures even weight distribution, enhancing the overall stability and performance of the machinery.
- Durable construction designed to withstand harsh working environments, reducing maintenance and replacement costs.
- Compatibility with various Caterpillar tracked machinery, offering versatility and ease of replacement.
This idler group is specifically designed for use in Caterpillar's undercarriage systems and components, particularly within the idler assemblies subcategory. By integrating the Cat® Interchangeable Conventional Tread Idler Group into your equipment, you can ensure reliable performance and extended service life under the most challenging conditions.