Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home366-5138: PISTON
Home366-5138: PISTON
366-5138: PISTON

Cat® Hammer Piston

Brand: Cat

Product Images
366-5138: PISTON
366-5138: PISTON
Contact your dealer for replacement options.

Cat® Hammer Piston

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 366-5138

Description:
A Hammer Piston is a component of a hydraulic hammer that actuates the work tool.

Attributes:
Cat® Hammer Pistons have a longer design that helps to minimize recoil stress and hydraulic pulsation through the hammer. This results in dampened vibration which in turn protects the carrier and operator. Cat Hammer Pistons also feature optimum levels of impact energy as a result of matched weight and diameter to the work tools they actuate.

Recommended Application:
Cat Hammers are used on skid steers, backhoes and all sizes of excavators in demolition, construction, quarry and production breaking applications.

View More
Specifications for part number 366-5138

Units of Measure

USMetric
Width (mm): 152.4
Height (mm): 152.4
Length (in): 41.3
Material: Low Alloy Steel
Length (mm): 1,048.004
Height (in): 6.0
View More
Compatible Models for part number 366-5138

HAMMER

H115E H160E S H110E H140E H130E H120E H115E S H110E S H180E H130E S H160E H180E S H140E S H120E S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced