Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube

Cat® Transmission Oil Filler Tube enables the efficient flow of transmission oil into the transmission system, ensuring proper lubrication and performance

Brand: Cat

Product Images
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube
366-6931: 47.5mm Inner Diameter Transmission Oil Filler Tube

Cat® Transmission Oil Filler Tube enables the efficient flow of transmission oil into the transmission system, ensuring proper lubrication and performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 366-6931

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal,Alloy Steel
Outer Diameter (mm): 51.0
Outer Diameter (in): 2.02
Approximate Overall Length (mm): 515.0
View More
Compatible Models for part number 366-6931

WHEEL TRACTOR

627H 621K OEM 623H 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627 627K LRC 621K 623 621

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced