Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube

Cat® High Lift Coupler Lines Tube facilitates hydraulic connections in equipment, enabling the transmission of pressurized fluids for high-lift operations

Brand: Cat

Product Images
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube
367-0351: 6.22mm Inner Diameter High Lift Coupler Lines Tube

Cat® High Lift Coupler Lines Tube facilitates hydraulic connections in equipment, enabling the transmission of pressurized fluids for high-lift operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-0351

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal,Carbon Steel
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.4
Approximate Overall Length (mm): 1,938.0
View More
Compatible Models for part number 367-0351

QUICK COUPLER

FUSION

WHEEL LOADER

972 XE 972M XE 966L 966 XE 966 966M 972M 972 972L 966XE 972XE 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced