Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home367-6944: BOLT-HEX HD
Home367-6944: BOLT-HEX HD
367-6944: BOLT-HEX HD

Brand: Cat

fallback-image
367-6944: BOLT-HEX HD

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-6944

Units of Measure

USMetric
Bolt Length (in): 0.875
Bolt Length (mm): 22.22
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.18
Thread: Coarse
Thread Size (in - TPI) (in): 1/4-20
Hand of Thread: RH
Material: Stainless Steel,Carbon Steel
Thread Size (in): 0.01
Class or Grade: Austenitic 800 Mpa (115 Ksi) Uts
Thread Size (mm): 0.250
Thread Size (dia x pitch) (mm): 1/4x20
View More
Compatible Models for part number 367-6944

ON HIGHWAY TRUCK

CT680 CT681 CT660

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced