Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches369-1562: Sensor Assembly-Laser
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches369-1562: Sensor Assembly-Laser
369-1562: Sensor Assembly-Laser

Cat® Laser Sensor Assembly (LC450)(Angle Measurement)

Brand: Cat

Product Images
369-1562: Sensor Assembly-Laser
369-1562: Sensor Assembly-Laser
369-1562: Sensor Assembly-Laser
369-1562: Sensor Assembly-Laser
369-1562: Sensor Assembly-Laser

Cat® Laser Sensor Assembly (LC450)(Angle Measurement)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-1562

Units of Measure

USMetric
Length (mm): 189.0
Width (mm): 70.3
Height (mm): 79.3
Length (in): 7.44
Width (in): 0.76
Height (in): 3.12
Material: Alloy Aluminum
View More
Compatible Models for part number 369-1562

WHEELED EXCAVATOR

M318 M319 M316 M317 M314-07 M322 M313-07 M320 M314 M315

EXCAVATOR

336

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced