Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates369-6688: 5mm Thick Flange Tube Retainer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates369-6688: 5mm Thick Flange Tube Retainer
369-6688: 5mm Thick Flange Tube Retainer

Cat® 5mm Thick Flange Tube Steel Retainer used with Air Lines

Brand: Cat

Product Images
369-6688: 5mm Thick Flange Tube Retainer
369-6688: 5mm Thick Flange Tube Retainer
369-6688: 5mm Thick Flange Tube Retainer
369-6688: 5mm Thick Flange Tube Retainer
369-6688: 5mm Thick Flange Tube Retainer

Cat® 5mm Thick Flange Tube Steel Retainer used with Air Lines

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-6688
Material: Carbon Steel
View More
Compatible Models for part number 369-6688

WHEEL TRACTOR

627H 623H 621K OEM 621H

ROTARY MIXER

RM800

WHEEL TRACTOR-SCRAPER

627K 623K 631K 637K 621K

LOAD HAUL DUMP

R2900

SOIL COMPACTOR

825K

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740

WHEEL DOZER

834K 824K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

MOTOR GRADER

18M3 16M3

LANDFILL COMPACTOR

836K 826K

WHEEL LOADER

980K HLG 988K XE 988K 980K 980M 982M

TRACK-TYPE TRACTOR

D8T D9T

ARTICULATED TRUCK

745C 740C 740B 735C 740 GC 745

PIPELAYER

PL87

INDUSTRIAL ENGINE

C18 C13 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

EXCAVATOR

352F 349F L 349F LXE 352F-VG 390F 374F 349E L 349E L VG 349E

BULLDOZER

D8T

PETROLEUM PACKAGE

CX31-C18I

MOBILE HYD POWER UNIT

349E L HVG 349E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced