Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesUninterruptible Power Supply369-9959: 12 Volt High-Rate UPS Battery
HomeElectrical & ElectronicsBatteriesUninterruptible Power Supply369-9959: 12 Volt High-Rate UPS Battery
369-9959: 12 Volt High-Rate UPS Battery

Cat® High-Rate Uninterruptible Power Supplies (UPS) Battery (12V, 550 WPC, 31 BCI)

Brand: Cat

Product Images
369-9959: 12 Volt High-Rate UPS Battery
369-9959: 12 Volt High-Rate UPS Battery

Cat® High-Rate Uninterruptible Power Supplies (UPS) Battery (12V, 550 WPC, 31 BCI)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-9959

Units of Measure

USMetric
Voltage (volts): 12
Battery Type: AGM
Power Watts Per Cell: 550.0
Group Size: 31
Maintenance Type: Maintenance Free
Terminal: Threaded stainless
Length (mm): 342.0
Length (in): 13.5
Width (mm): 172.0
Width (in): 6.8
Height (mm): 285.0
Height (in): 11.2
Material: Polypropylene Plastic
View More
Compatible Models for part number 369-9959

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced