Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home370-0263: Reduced Outside Diameter Thermoplastic Hose
Home370-0263: Reduced Outside Diameter Thermoplastic Hose
370-0263: Reduced Outside Diameter Thermoplastic Hose

Cat® Reduced Outside Diameter Thermoplastic Hose

Brand: Cat

Product Images
370-0263: Reduced Outside Diameter Thermoplastic Hose
370-0263: Reduced Outside Diameter Thermoplastic Hose

Cat® Reduced Outside Diameter Thermoplastic Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 370-0263

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This hose construction is made from thermoplastic or synthetic rubber inner tube resistant to hydraulic fluids with suitable fibers or wire reinforcement and a hydraulic fluid and
weather resistant thermoplastic or synthetic rubber cover.

View More
Specifications for part number 370-0263
Overall Length (mm): 1,700.0
Weight (kg): 0.322
Material: Other Hose,Carbon Steel
View More
Compatible Models for part number 370-0263

HEX BASED SPL SOLUTION

330F OEM

LOG LOADR FORST MACH

558

EXCAVATOR

330F 548 558 324E LN 329E L 329F L 330F L 329E LN 329E 330F LN 324E L 326F L 326F LN 324E

MOBILE HYD POWER UNIT

329E 330FMHPU 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced