Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Plates371-9585: Plate-Outer
HomeDrivetrainFinal DriveFinal Drive Plates371-9585: Plate-Outer
371-9585: Plate-Outer

Cat® Plate-Outer

Brand: Cat

Product Images
371-9585: Plate-Outer
371-9585: Plate-Outer
371-9585: Plate-Outer
371-9585: Plate-Outer
371-9585: Plate-Outer

Cat® Plate-Outer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 371-9585

Units of Measure

USMetric
Inside Diameter (mm): 539.75
Outside Diameter (mm): 740.26
Thickness (mm): 4.0
Inside Diameter (in): 21.25
Outside Diameter (in): 29.144
Thickness (in): 0.157
Material: Carbon Steel
View More
Compatible Models for part number 371-9585

WHEEL TRACTOR

631K 637K 651

WHEEL TRACTOR-SCRAPER

651 637K 631K 637 657 631

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced