Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance372-0231: Rock Drill Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit
372-0231: Rock Drill Kit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

372-0259: 76.9mm Length Cutter Bit
372-0259: 76.9mm Length Cutter BitQuantity: 10
372-0238: 9" Diameter Rock Drill Auger Head
372-0238: 9" Diameter Rock Drill Auger HeadQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 372-0231

Units of Measure

USMetric
Number of Teeth: 10
Diameter (in): 10.5
Auger Type: Augers Accessories
Diameter (mm): 266.7
Material: Alloy Steel
Weight (kg): 15.0
Overall Length (mm): 250.7
Weight (lb): 33.0
View More
Compatible Models for part number 372-0231

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 304E2 CR 305E2 CR 307E2 308E2 CR

AUGER

A41 A19B A26B A7B A14B A23 A68 A11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert