Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers372-0266: 762 mm (30 in) Industrial Bit
HomeAttachmentsAugers372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit
372-0266: 762 mm (30 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-0266

Units of Measure

USMetric
Type: Industrial Bit
Overall Length: 1219 mm
Overall Length: 48 in
Weight: 180.8 lb
Weight: 82 kg
Cut Diameter: 762 mm
Cut Diameter: 30 in
Compatible Bit Extension: 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth: 10
View More
Compatible Models for part number 372-0266

AUGER

A19B A26B A41 A7B A14B A23 A68 A11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced