Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers372-0267: 914 mm (36 in) Industrial Bit
Home
AttachmentsAugers
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit
372-0267: 914 mm (36 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 372-0267
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 372-0267

Units of Measure

USMetric
Type: Industrial Bit
Overall Length: 1219 mm
Overall Length: 48 in
Weight: 222.7 lb
Weight: 101 kg
Cut Diameter: 914 mm
Cut Diameter: 36 in
Compatible Bit Extension: 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth: 12
View More
Compatible Models for part number 372-0267

AUGER

A19B A26B A41 A7B A14B A23 A68 A11

View More
Related parts
372-0257
372-0257: 1829 mm (72 in) Extension
Check Price
156-6329
156-6329: Hex To Round Adapter
Check Price
156-6328
156-6328: 305 mm (12 in) Extension
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert