Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers372-0275: 508 mm (20 in) Rock Drill Bit
Home
AttachmentsAugers
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit
372-0275: 508 mm (20 in) Rock Drill Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 372-0275
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 372-0275

Units of Measure

USMetric
Type: Rock Head Bit
Overall Length: 1221 mm
Overall Length: 48.1 in
Weight: 218.3 lb
Weight: 99 kg
Cut Diameter: 508 mm
Cut Diameter: 20 in
Number of Teeth: 17
View More
Compatible Models for part number 372-0275

AUGER

A19B A26B A41 A14B A23 A68

View More
Related parts
156-6328
156-6328: 305 mm (12 in) Extension
Check Price
372-0257
372-0257: 1829 mm (72 in) Extension
Check Price
156-6329
156-6329: Hex To Round Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert