Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers372-0277: 762 mm (30 in) Rock Drill Bit
Home
AttachmentsAugers
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit
372-0277: 762 mm (30 in) Rock Drill Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
156-6328
156-6328: 305 mm (12 in) Extension
Check Price
372-0257
372-0257: 1829 mm (72 in) Extension
Check Price
156-6329
156-6329: Hex To Round Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert