Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits373-5390: Transmission Planetary Carrier Shaft
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits373-5390: Transmission Planetary Carrier Shaft
373-5390: Transmission Planetary Carrier Shaft

Cat® Transmission Planetary Carrier Shaft is responsible for transmitting power and distributing the load among the planetary gears

Brand: Cat

Product Images
373-5390: Transmission Planetary Carrier Shaft
373-5390: Transmission Planetary Carrier Shaft

Cat® Transmission Planetary Carrier Shaft is responsible for transmitting power and distributing the load among the planetary gears

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-5390
Material: Alloy Steel
View More
Compatible Models for part number 373-5390

TRACK-TYPE TRACTOR

D9T D9R D9L D9N D10N D8L D10R D10T2 D10T

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

D350E D550B D350E II D400 D35HP D44B D400E D40D D400D

RIPPER

10 9 8

PIPELAYER

589

LOAD HAUL DUMP

R2900G R3000H R2900

WHEEL DOZER

834B

BULLDOZER

834U 834S 8S 8U 9C 9U 10SU 10U 9S 9SU 8A

LANDFILL COMPACTOR

836

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced