Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home374-0752: Radio Antenna Assembly
Home374-0752: Radio Antenna Assembly
374-0752: Radio Antenna Assembly

Cat® AM/FM Radio Antenna Assembly

Brand: Cat

Product Images
374-0752: Radio Antenna Assembly
374-0752: Radio Antenna Assembly
Contact your dealer for replacement options.

Cat® AM/FM Radio Antenna Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-0752

Units of Measure

USMetric
Material: Rubber,Carbon Steel
Length (mm): 214.0
Wire Length (mm): 1,675.0
Connector Type: Male Motorola plug
Thread: 5/8-27 UNF
Color: Black
Length (in): 8.4
Wire Length (in): 66.0
Length (m): 0.21
Mounting: Adjustable from 0 to 90 degrees in the mounting base
View More
Compatible Models for part number 374-0752

TRACK-TYPE TRACTOR

D7E LGP D7E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced