Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps375-0931: 45mm Wide Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps375-0931: 45mm Wide Band Clamp
375-0931: 45mm Wide Band Clamp

Cat® 45mm Wide Band Clamp

Brand: Cat

Product Images
375-0931: 45mm Wide Band Clamp
375-0931: 45mm Wide Band Clamp
375-0931: 45mm Wide Band Clamp
375-0931: 45mm Wide Band Clamp
375-0931: 45mm Wide Band Clamp

Cat® 45mm Wide Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 375-0931

Units of Measure

USMetric
Clamp Width (in): 1.77
Clamp Width (mm): 45.0
Gage Diameter (in): 14.4
Height (in): 16.14
Height (mm): 410.0
Gage Diameter (mm): 365.8
Material: Stainless Steel
Type: V-groove
Outer Diameter (in): 14.24
Outer Diameter (mm): 361.8
View More
Compatible Models for part number 375-0931

GENERATOR

LC51XX XQ330

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

657 627K 623K 631K 627 623 621 637K 621K

LOAD HAUL DUMP

R2900

OFF HIGHWAY TRUCK

770

MATERIAL HANDLER

MH3295 MH3260

MOTOR GRADER

18M3 16M3 16 18

OEM SOLUTIONS

TR35E44-C9.3BL

TRACK-TYPE TRACTOR

D8T D9T

RETROFIT AFTERTREATMNT

DPF SCR

PIPELAYER

PL83 PL87

EXCAVATOR

352F 349 349F L 349F LXE 395 MH3295 352 352F-VG 374F L 390F 374F 390F L 374 352F XE VG 349F 352 UHD

MOBILE HYD POWER UNIT

352FMHPU 390F

WHEEL TRACTOR

631K 621K OEM

GENERATOR SET

XQ425 XQP310 XQ330 C13 XQ375

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM400

ENGINE

C15

TRACK LOADER

973

EJECTOR TRUCK

740 730C2 EJ 730 730C

WHEEL LOADER

966 972 972XE 980M 966 GC 972 XE 966 XE 966XE 986K 982M

ROAD RECLAIMER

RM400

ARTICULATED TRUCK

745C 730C2 740C 735C 740 GC 745 730 730C 735

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C13 C15 C9.3

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

770G

TRUCK

770G 770G OEM

POWERTRAIN

TR35E44-C9.3B

GAS ENGINE

G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced