Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates378-4064: Eccentric Weight Ball Bearing Spacer Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates378-4064: Eccentric Weight Ball Bearing Spacer Plate
378-4064: Eccentric Weight Ball Bearing Spacer Plate

Cat® Eccentric Weight Ball Bearing Spacer Plate provides efficient spacing for ball bearings, ensuring smooth operation and alignment

Brand: Cat

Product Images
378-4064: Eccentric Weight Ball Bearing Spacer Plate
378-4064: Eccentric Weight Ball Bearing Spacer Plate
378-4064: Eccentric Weight Ball Bearing Spacer Plate
378-4064: Eccentric Weight Ball Bearing Spacer Plate
378-4064: Eccentric Weight Ball Bearing Spacer Plate

Cat® Eccentric Weight Ball Bearing Spacer Plate provides efficient spacing for ball bearings, ensuring smooth operation and alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 378-4064

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 28.5
Inside Diameter (mm): 11.0
Thickness (mm): 4.0
Material: Carbon Steel
Thickness (in): 0.157
Inside Diameter (in): 0.433
Outside Diameter (in): 1.122
View More
Compatible Models for part number 378-4064

COMPACTOR

CB10 CD10

VIBRATORY COMPACTOR

CB-54B CD-54B

HYDRAULIC SHOVEL

6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced