Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears379-8670: Gear-Planet
HomeDrivetrainFinal DriveFinal Drive Gears379-8670: Gear-Planet
379-8670: Gear-Planet

Cat® Planet Gear

Brand: Cat

Product Images
379-8670: Gear-Planet
379-8670: Gear-Planet
379-8670: Gear-Planet
379-8670: Gear-Planet
379-8670: Gear-Planet

Cat® Planet Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 379-8670

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 35
Outside Diameter (mm): 179.02
Inside Diameter (mm): 66.274
Height (mm): 78.0
Outside Diameter (in): 7.048
Inside Diameter (in): 2.609
Height (in): 3.07
Diameter (in): 7.1,7.1
Diameter (mm): 179.0,179.0
Material: Low_Alloy Steel,Low Alloy Steel
Width (mm): 78.0
View More
Compatible Models for part number 379-8670

WHEEL SKIDDER

545D 535D 525D 555D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced