Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits379-9575: Engine Overhaul Kit - Bronze
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits379-9575: Engine Overhaul Kit - Bronze
379-9575: Engine Overhaul Kit - Bronze

Engine Overhaul Kit - Bronze

Brand: Cat

Product Images
379-9575: Engine Overhaul Kit - Bronze
379-9575: Engine Overhaul Kit - Bronze

Engine Overhaul Kit - Bronze

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

4S-6137: 81mm Length Fully Threaded Stud
4S-6137: 81mm Length Fully Threaded StudQuantity: 1
597-1291: Governor Gasket
597-1291: Governor GasketQuantity: 1
5H-0244: Flywheel Housing Cover Gasket
5H-0244: Flywheel Housing Cover GasketQuantity: 2
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
130-4698: 51.03mm Inside Diameter Sleeve Bearing
130-4698: 51.03mm Inside Diameter Sleeve BearingQuantity: 1
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
6V-3683: 23.39mm Inside Diameter Seal-O-Ring
6V-3683: 23.39mm Inside Diameter Seal-O-RingQuantity: 1
2S-0795: 0.8mm Thick Gasket
2S-0795: 0.8mm Thick GasketQuantity: 2
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 2
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 9
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
227-1204: 0.2mm Thick Engine Cylinder Block Gasket
227-1204: 0.2mm Thick Engine Cylinder Block GasketQuantity: 1
272-0390: 878.40mm Outside Diameter Press in Place Seal
272-0390: 878.40mm Outside Diameter Press in Place SealQuantity: 1
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded SealQuantity: 1
126-4935: Edge Bonded Rubber Integral Seal
126-4935: Edge Bonded Rubber Integral SealQuantity: 1
103-6045: Multiple Cam Access Cover Rubber O-Ring Seal
103-6045: Multiple Cam Access Cover Rubber O-Ring SealQuantity: 1
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
6V-3830: 34.29mm Inside Diameter Seal-O-Ring
6V-3830: 34.29mm Inside Diameter Seal-O-RingQuantity: 1
6V-1197: 98.02mm Inner Diameter O-Ring Seal
6V-1197: 98.02mm Inner Diameter O-Ring SealQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 1
112-3102: 15.54mm Inside Diameter Seal-O-Ring
112-3102: 15.54mm Inside Diameter Seal-O-RingQuantity: 6
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock Bolt
3G-2292: 3/8''-16 x 7/8'' Hex Head Lock BoltQuantity: 5
2P-3760: 0.8mm Two Bolt Flange Gasket
2P-3760: 0.8mm Two Bolt Flange GasketQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
Showing 1 to 32 of 156Load More
DescriptionSpecificationsCompatible Models
Description for part number 379-9575

The Bronze kit includes all parts necessary for a low-cost, basic repair option; including main, rod and thrust bearings, piston rings and a complete set of seals & gaskets, retainers, plugs, hardware, oil filter, fuel filter, exhaust sleeves, studs and thermostats. The Bronze level also has no core charge.

View More
Specifications for part number 379-9575
Bronze Kit Contains: Includes sleeve assembly, temperature regulator, fuel filter, oil filter, hose, gaskets, o-rings, seals, plugs, bolts, nuts, washers, bearings, studs, clamps, and spacers. Also includes springs, grommets, and dust caps as needed.
View More
Compatible Models for part number 379-9575

ARTICULATED TRUCK

735

WHEEL TRACTOR

623G 621G 627G

WHEEL SCRAPER

623G 621G 627G

SOIL COMPACTOR

825G II

WHEEL DOZER

824G II 824G

LANDFILL COMPACTOR

826G 826G II

WHEEL LOADER

980G 980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced