Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components381-2736: KIT-SEAL
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
381-2736: KIT-SEAL
381-2736: KIT-SEAL

Water Pump Seal Kit

Brand: Cat

fallback-image
381-2736: KIT-SEAL

Water Pump Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 381-2736
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 381-2736

Units of Measure

USMetric
Width (mm): 457.2
Height (mm): 154.9
Length (in): 18
Length (mm): 457.2
Height (in): 6.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 381-2736

TRUCK

777G

SPRAY AR

CAT WDS

WATER DELIVERY SYSTEM

777G CAT WDS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert