Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth381-4089: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth381-4089: Bucket Tip
381-4089: Bucket Tip

Upgrade with Cat's durable bucket tip. Built for strength and performance, perfect to support you in your heavy-duty applications.

Brand: Cat

Product Images
381-4089: Bucket Tip
381-4089: Bucket Tip
381-4089: Bucket Tip
381-4089: Bucket Tip
381-4089: Bucket Tip
381-4089: Bucket Tip

Upgrade with Cat's durable bucket tip. Built for strength and performance, perfect to support you in your heavy-duty applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 381-4089

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 15.63
Size: Advansys 130
Rear Width (mm): 196.2
Front Width (in): 4.118
Front Width (mm): 104.6
Shape: Penetration Plus
Rear Width (in): 7.724
Series: Advansys
Rear Height (mm): 158.4
Overall Length (mm): 397.0
Rear Height (in): 6.236
View More
Compatible Models for part number 381-4089

GENERATOR SET

3512

BUCKET

BUCKET

EXCAVATOR

336D2 349 GC 340 349 349F L 349F LXE 349D L 336 GC 345 349D2 L 349D2 352 350 336D2 GC 340D L 352F-VG 336D2 L 336D2 L XE 336 333 355 349D 340D2 L 336F L 349F 345 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced