Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home382-6662: Explosion Relief Valve
Home382-6662: Explosion Relief Valve
382-6662: Explosion Relief Valve

Cat® Explosion Relief Valve for Crankcase

Brand: Cat

Product Images
382-6662: Explosion Relief Valve
382-6662: Explosion Relief Valve
382-6662: Explosion Relief Valve
382-6662: Explosion Relief Valve
382-6662: Explosion Relief Valve
Contact your dealer for replacement options.

Cat® Explosion Relief Valve for Crankcase

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 382-6662

Units of Measure

USMetric
Inner Diameter (in): 5.91
Inner Diameter (mm): 150.0
Material: Steel,Carbon Steel
Outer Diameter (in): 12.6
Outer Diameter (mm): 320.0
Overall Width (in): 3.76
Overall Width (mm): 95.5
Weight (kg): 10.6
Weight (lb): 23.37
View More
Compatible Models for part number 382-6662

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced