Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
384-1700: 0.8 m3 (1.0 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-1700

Units of Measure

USMetric
Width: 1890 mm
Width: 74.4 in
Weight: 813.9 lb
Weight: 369.2 kg
Height: 36.3 in
Height: 922 mm
Length: 851 mm
Length: 33.5 in
Capacity: 0.8 m³
Capacity: 1 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 384-1700

COMPACT WHEEL LOADER

903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced