Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers385-3633: 6mm Thick Axle Shaft Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers385-3633: 6mm Thick Axle Shaft Spacer
385-3633: 6mm Thick Axle Shaft Spacer

Cat® 6mm Thick Axle Shaft Steel Spacer used to create a specific space between parts and assist in positioning

Brand: Cat

Product Images
385-3633: 6mm Thick Axle Shaft Spacer
385-3633: 6mm Thick Axle Shaft Spacer
385-3633: 6mm Thick Axle Shaft Spacer
385-3633: 6mm Thick Axle Shaft Spacer
385-3633: 6mm Thick Axle Shaft Spacer

Cat® 6mm Thick Axle Shaft Steel Spacer used to create a specific space between parts and assist in positioning

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-3633

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 62.0
Inside Diameter (mm): 99,999.99
Thickness (mm): 6.0
Material: Carbon Steel
Thickness (in): 0.236
Inside Diameter (in): 3,937.008
Outside Diameter (in): 2.441
View More
Compatible Models for part number 385-3633

INTEGRATED TOOLCARRIER

IT14G2 IT14G

COMPACT WHEEL LOADER

914 914K 914M 914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced