Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsClevis Pins385-3805: 57mm Outer Diameter Scraper Bowl Pin
HomeHardware, Seals, & ConsumablesHardwarePinsClevis Pins385-3805: 57mm Outer Diameter Scraper Bowl Pin
385-3805: 57mm Outer Diameter Scraper Bowl Pin

Cat® Scraper Bowl Pin connecting the scraper bowl to the frame enables controlled movement and allows efficient scraping and transport of materials

Brand: Cat

Product Images
385-3805: 57mm Outer Diameter Scraper Bowl Pin
385-3805: 57mm Outer Diameter Scraper Bowl Pin

Cat® Scraper Bowl Pin connecting the scraper bowl to the frame enables controlled movement and allows efficient scraping and transport of materials

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-3805

Units of Measure

USMetric
Material: Alloy Steel
Pin Diameter (in): 3,937.008
Pin Diameter (mm): 99,999.99
Pin Length (mm): 99999.99
View More
Compatible Models for part number 385-3805

WHEEL TRACTOR

621E 621 621H 621B 627H

WHEEL TRACTOR-SCRAPER

627K 621K

WHEEL SCRAPER

627 621E 621G 621F 627G 627F 621 621B 627B 627E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced