Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers385-7972: 120mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers385-7972: 120mm Thick Spacer
385-7972: 120mm Thick Spacer

Cat® 120mm Thick Steel Spacer Used in Frame Pipelayer

Brand: Cat

Product Images
385-7972: 120mm Thick Spacer
385-7972: 120mm Thick Spacer
385-7972: 120mm Thick Spacer
385-7972: 120mm Thick Spacer
385-7972: 120mm Thick Spacer

Cat® 120mm Thick Steel Spacer Used in Frame Pipelayer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-7972

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 76.2
Material: Steel,Carbon Steel
Inside Diameter (mm): 27.5
Thickness (mm): 120.0
Outer Diameter (in): 3.0
Outer Diameter (mm): 76.2
Thickness (in): 4.724
Weight (kg): 3.69
Weight (lb): 8.13
Inside Diameter (in): 1.083
Outside Diameter (in): 3.0
View More
Compatible Models for part number 385-7972

GENERATOR SET

3508B

PIPELAYER

PL61 PL72 PL83 PL87

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced