Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHigh Pressure Hoses386-2181: Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHigh Pressure Hoses386-2181: Hose Assembly
386-2181: Hose Assembly

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
386-2181: Hose Assembly
386-2181: Hose Assembly

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 386-2181
Overall Length (mm): 530.0
Weight (kg): 1.413
Material: High Pressure Hose
View More
Compatible Models for part number 386-2181

SOIL COMPACTOR

825 825K

WHEEL DOZER

824 824K

LANDFILL COMPACTOR

826 826K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced