Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings386-4952: 12.64mm Diameter Dowel Pin
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings386-4952: 12.64mm Diameter Dowel Pin
386-4952: 12.64mm Diameter Dowel Pin

Cat® Dowel Pin ensures accurate alignment and secure positioning of components, preventing movement and maintaining assembly integrity

Brand: Cat

Product Images
386-4952: 12.64mm Diameter Dowel Pin
386-4952: 12.64mm Diameter Dowel Pin

Cat® Dowel Pin ensures accurate alignment and secure positioning of components, preventing movement and maintaining assembly integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 386-4952
Material: Alloy Steel
View More
Compatible Models for part number 386-4952

WHEEL TRACTOR

666 623B 623G 623H 623E 623F 621B 621K OEM 621R 621E 621F 613 621G 621H 621S 627 621 623 627B 627G 627H 627E 627F 641 613B 651 657

WHEEL TRACTOR-SCRAPER

627K 627K LRC 623K LRC 623K 621K

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

951C 951B 941B 977K 977L 941

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

WINCH

528 518 55

MOTOR GRADER

16 12F 16H NA 14H NA 16H 16G 14H 14G 14E

GRAPPLE

120C 518 125C

WHEEL LOADER

988 992 920 992B 930

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D7F D7G D6G2 LGP D6G2 XL D4D D4E D6C D6D D7G2 D6E D6G

CHALLENGER

65B 65 75

RIPPER

4 951 955

BOOM

120C

PIPELAYER

572G 571G

TRUCK

769 773 769B

WHEEL SCRAPER

623F 623E 666 666B 627F 627E 621E 621F 657 621B 657B

TRACTOR

772 768B

BULLDOZER

6A 6S 4A

FELLER BUNCHER

FB518

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced