Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity388-8273: Work Tool Harness and Joystick Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity388-8273: Work Tool Harness and Joystick Kit
Parts included in this kit

No results available.

396-7208: 3mm Thick Wiring Harness Routing Bracket
396-7208: 3mm Thick Wiring Harness Routing BracketQuantity: 1
263-5418: 12 Volt Rocker Switch
263-5418: 12 Volt Rocker SwitchQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 5
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat WasherQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
356-6115: Work Tool Electrical And Starting Wiring Harness
356-6115: Work Tool Electrical And Starting Wiring HarnessQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
460-5345: Operator Cabin Joystick Control
460-5345: Operator Cabin Joystick ControlQuantity: 1
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 5
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 4
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 4
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Description for part number 388-8273

Description: Provides advanced function joystick and electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector, mounting hardware and 4 button Left Hand Joystick.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-8273

We are still working on adding a specification for this part.

Compatible Models for part number 388-8273

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D 262D 272D 272D XHP 246D 236D 272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced